IESNA:LM-63-2002
[TEST]P242669
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S124DRP-S575D830-X4F0-XX-UDD-D-W
[LUMINAIRE]DEFINE 4 DIRECT RECESSED WITH SATIN DROP DIFFUSER
[MORE]STANDARD LIGHT ENGINE
[LAMP](92) 3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2061
TILT=NONE
92 -1 1 73 5 1 1 0.3125 3.875 0.08333
1 1 18.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
604.4 607.1 605 601 595.6 588.1 580 569.2 557.7 544.8
530.6 515 499.5 482.5 464.3 446 428.4 408.1 387.1 367.5
345.8 324.2 303.2 279.5 256.5 234.2 209.8 186.8 163.1 140.1
116.4 94.1 73.8 53.5 35.9 22.3 10.8 10.2 8.8 8.1
7.4 7.4 6.1 6.1 5.4 4.7 4.1 4.1 3.4 3.4
2.7 2.7 2 2 1.4 1.4 1.4 0.7 0.7 0.7
0.7 0 0 0 0 0 0 0 0 0
0 0 0
604.4 605 603 599.6 594.9 588.1 580.7 571.2 559.7 547.5
534.6 521.1 504.9 489.3 472.4 455.5 437.2 418.2 400 380.3
360.7 339.1 317.4 297.1 274.1 253.8 231.5 209.8 186.1 163.8
141.4 120.5 100.8 81.9 64.3 50.1 37.9 33.8 31.1 27.7
25 22.3 19.6 17.6 14.9 12.9 10.2 8.1 5.4 3.4
2 2 1.4 1.4 1.4 0.7 0.7 0.7 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
604.4 599.6 598.3 595.6 591.5 586.1 578.6 570.5 560.4 548.9
536.7 523.8 509.6 494.7 479.2 463.6 446.7 429.7 412.8 395.2
375.6 356.7 337.7 316.7 296.4 276.1 254.5 234.2 211.8 191.5
169.9 150.2 130.6 111.7 94.7 79.9 67 62.9 58.9 55.5
51.4 48.1 44.7 41.3 38.6 35.2 31.8 28.4 25 21.7
18.9 15.6 12.2 9.5 6.1 3.4 1.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
604.4 604.4 603.7 601.6 597.6 591.5 584.7 576.6 567.1 555.6
544.1 530.6 517.1 503.5 488.6 473.1 456.8 441.3 424.3 406.7
389.1 370.2 351.2 333 312 291.7 271.4 251.1 230.1 209.1
188.8 169.2 150.9 132.6 115.1 99.5 86.6 81.9 77.2 73.1
69.7 65.6 61.6 58.2 54.1 50.1 46.7 42.6 38.6 35.2
31.8 27.7 24.4 21 16.9 13.5 10.2 7.4 4.1 0.7
0 0 0 0 0 0 0 0 0 0
0 0 0
604.4 603.7 603 601 596.9 591.5 584.1 575.9 567.1 557
544.8 531.3 518.4 504.9 490.7 475.1 459.5 443.3 427.7 410.8
393.2 374.3 355.3 336.4 317.4 297.1 276.8 256.5 234.8 214.5
194.9 176 156.3 138.7 121.8 105.6 92 87.3 83.2 79.2
74.4 71.1 67 62.9 59.6 55.5 51.4 48.1 44 39.9
35.9 32.5 28.4 25 21 16.9 13.5 10.2 6.8 3.4
0 0 0 0 0 0 0 0 0 0
0 0 0
